*
All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Torque Motors & Gear Motors > Single-Phase Torque Motors & Gear Motors > Single-Phase World K Series Torque Motors & Gear Motors > Shop World K Series Torque Motors & Gear Motors > Advanced Search

Advanced Search in Shop World K Series Torque Motors & Gear Motors


Unit of Measure

Specifications

Output Power
  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)
Voltage (VAC)
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
Output Shaft
  • Imperial
  • Metric
Starting Torque (lb-in)
At Least:No More Than:
Available Range: 0.62 to 88
Starting Torque (N·m)
At Least:No More Than:
Available Range: 0.07 to 10
Speed at Max Output (rpm)
At Least:No More Than:
Available Range: 4 to 900
Clear Cancel Advanced Search