Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Clear
Filter
Output Power
- 3 W (1/250 HP)
- 6 W (1/125 HP)
- 10 W (1/75 HP)
- 20 W (1/38 HP)
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2TK3A-AW2U | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.61875 lb-in 0.07 N·m | - 0.33125 lb-in 0.038 N·m | - 900 | $143.00 |
Add To Cart
Request Quote |
| 2TK3A-CW2E | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.61875 lb-in 0.07 N·m | - 0.33125 lb-in [60 Hz] 0.34375 lb-in [50 Hz] 0.038 N·m [60 Hz] 0.039 N·m [50 Hz] | - 750 [50 Hz] 900 [60 Hz] | $150.00 |
Add To Cart
Request Quote |
| 3TK6A-AW2U | - 2.76 in70 mm | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.3125 lb-in 0.15 N·m | - 0.76875 lb-in 0.087 N·m | - 900 | $151.00 |
Add To Cart
Request Quote |
| 3TK6A-CW2E | - 2.76 in70 mm | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.2375 lb-in [50 Hz] 1.3125 lb-in [60 Hz] 0.14 N·m [50 Hz] 0.15 N·m [60 Hz] | - 0.6875 lb-in [50 Hz] 0.76875 lb-in [60 Hz] 0.078 N·m [50 Hz] 0.087 N·m [60 Hz] | - 750 [50 Hz] 900 [60 Hz] | $157.00 |
Add To Cart
Request Quote |
| 4TK10A-AW2U | - 3.15 in80 mm | - 10 W (1/75 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 1.8125 lb-in 0.21 N·m | - 1.15 lb-in 0.13 N·m | - 900 | $162.00 |
Add To Cart
Request Quote |
| 4TK10A-CW2E | - 3.15 in80 mm | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 1.8125 lb-in [60 Hz] 1.9375 lb-in [50 Hz] 0.21 N·m [60 Hz] 0.22 N·m [50 Hz] | - 1.15 lb-in 0.13 N·m | - 750 [50 Hz] 900 [60 Hz] | $171.00 |
Add To Cart
Request Quote |
| 5TK20A-AW2U | - 3.54 in90 mm | - 20 W (1/38 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 3.0625 lb-in 0.35 N·m | - 2.1875 lb-in 0.25 N·m | - 900 | $188.00 |
Add To Cart
Request Quote |
| 5TK20A-CW2E | - 3.54 in90 mm | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 3.0625 lb-in 0.35 N·m | - 1.9375 lb-in [60 Hz] 2.25 lb-in [50 Hz] 0.22 N·m [60 Hz] 0.26 N·m [50 Hz] | - 750 [50 Hz] 900 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN3K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 8 mm | - 1.5 lb-in 0.17 N·m | - 0.8 lb-in 0.09 N·m | - 300 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN3.6K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 8 mm | - 1.8 lb-in 0.2 N·m | - 0.97 lb-in 0.11 N·m | - 250 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN5K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 8 mm | - 2.51 lb-in 0.28 N·m | - 1.34 lb-in 0.15 N·m | - 180 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN6K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 8 mm | - 3.01 lb-in 0.34 N·m | - 1.61 lb-in 0.18 N·m | - 150 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN7.5K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 8 mm | - 3.76 lb-in 0.43 N·m | - 2.01 lb-in 0.23 N·m | - 120 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN9K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 8 mm | - 4.51 lb-in 0.51 N·m | - 2.41 lb-in 0.28 N·m | - 100 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN12.5K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 8 mm | - 6.26 lb-in 0.71 N·m | - 3.35 lb-in 0.38 N·m | - 72 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN15K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 8 mm | - 7.52 lb-in 0.85 N·m | - 4.02 lb-in 0.46 N·m | - 60 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN18K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 8 mm | - 9.02 lb-in 1.02 N·m | - 4.83 lb-in 0.55 N·m | - 50 | $220.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN25K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 8 mm | - 11.29 lb-in 1.28 N·m | - 6.05 lb-in 0.69 N·m | - 36 | $227.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN30K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 8 mm | - 13.55 lb-in 1.53 N·m | - 7.25 lb-in 0.83 N·m | - 30 | $227.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN36K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 8 mm | - 16.26 lb-in 1.84 N·m | - 8.71 lb-in 1 N·m | - 25 | $227.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN50K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 8 mm | - 22.58 lb-in 2.56 N·m | - 12.09 lb-in 1.39 N·m | - 18 | $238.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN60K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 8 mm | - 24.5 lb-in 2.77 N·m | - 13.12 lb-in 1.5 N·m | - 15 | $238.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN75K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 8 mm | - 26 lb-in 3 N·m | - 16.4 lb-in 1.88 N·m | - 12 | $238.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN90K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 8 mm | - 26 lb-in 3 N·m | - 19.68 lb-in 2.26 N·m | - 10 | $238.00 |
Add To Cart
Request Quote |
| 2TK3GN-AW2U / 2GN100K | - 2.36 in60 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 8 mm | - 26 lb-in 3 N·m | - 21.86 lb-in 2.51 N·m | - 9 | $238.00 |
Add To Cart
Request Quote |