*
All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > Single-Phase AC Induction Motors > World K Series Single-Phase AC Motors > Shop World K Series Single-Phase AC Motors & Gear Motors > Advanced Search

Advanced Search in Shop World K Series Single-Phase AC Motors & Gear Motors


Unit of Measure

Specifications

Output Power
  • 1 W (1/750 HP)
  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
  • 150 W (1/5 HP)
Voltage (VAC)
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead
Output Shaft
  • Imperial
  • Metric
Type
  • Lead Wire
  • Terminal Box
  • Conduit Box
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.07 to 177
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.01 to 20
Rated Speed (rpm)
At Least:No More Than:
Available Range: 8.3 to 3200
Clear Cancel Advanced Search