This category has 2,572 items. Only the first 1000 records are returned.
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Clear
Filter
Output Power
- 1 W (1/750 HP)
- 3 W (1/250 HP)
- 6 W (1/125 HP)
- 15 W (1/50 HP)
- 25 W (1/30 HP)
- 40 W (1/19 HP)
- 60 W (1/12 HP)
- 90 W (1/8 HP)
- 150 W (1/5 HP)
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Type
- Lead Wire
- Terminal Box
- Conduit Box
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 0IK1GN-AW3U / 0GN3KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/16 in. | - Lead Wire | - 0.168 lb-in 0.019 N·m | - 600 | $173.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN3.6KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/16 in. | - Lead Wire | - 0.2 lb-in 0.023 N·m | - 500 | $173.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN5KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/16 in. | - Lead Wire | - 0.28 lb-in 0.032 N·m | - 360 | $173.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN6KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/16 in. | - Lead Wire | - 0.34 lb-in 0.039 N·m | - 300 | $173.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN7.5KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/16 in. | - Lead Wire | - 0.43 lb-in 0.049 N·m | - 240 | $173.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN9KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/16 in. | - Lead Wire | - 0.51 lb-in 0.058 N·m | - 200 | $173.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN12.5KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/16 in. | - Lead Wire | - 0.64 lb-in 0.073 N·m | - 144 | $180.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN15KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/16 in. | - Lead Wire | - 0.77 lb-in 0.088 N·m | - 120 | $180.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN18KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/16 in. | - Lead Wire | - 0.97 lb-in 0.11 N·m | - 100 | $180.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN25KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/16 in. | - Lead Wire | - 1.15 lb-in 0.13 N·m | - 72 | $187.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN30KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/16 in. | - Lead Wire | - 1.41 lb-in 0.16 N·m | - 60 | $187.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN36KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/16 in. | - Lead Wire | - 1.68 lb-in 0.19 N·m | - 50 | $187.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN50KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/16 in. | - Lead Wire | - 2.3 lb-in 0.26 N·m | - 36 | $187.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN60KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/16 in. | - Lead Wire | - 2.8 lb-in 0.32 N·m | - 30 | $187.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN75KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/16 in. | - Lead Wire | - 3 lb-in 0.35 N·m | - 24 | $196.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN90KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/16 in. | - Lead Wire | - 3.7 lb-in 0.42 N·m | - 20 | $196.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN100KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/16 in. | - Lead Wire | - 4.1 lb-in 0.47 N·m | - 18 | $196.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN120KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/16 in. | - Lead Wire | - 5 lb-in 0.57 N·m | - 15 | $196.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN150KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/16 in. | - Lead Wire | - 6.2 lb-in 0.71 N·m | - 12 | $196.00 |
Add To Cart
Request Quote |
| 0IK1GN-AW3U / 0GN180KA | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/16 in. | - Lead Wire | - 7.5 lb-in 0.85 N·m | - 10 | $196.00 |
Add To Cart
Request Quote |
| 0IK1A-AW3U | - 1.65 in42 mm | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - Lead Wire | - 0.07 lb-in 0.008 N·m | - 1200 | $100.00 |
Add To Cart
Request Quote |
| 0IK3A-BW3U | - 1.65 in42 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - Lead Wire | - 0.089 lb-in 0.01 N·m | - 3000 | $105.00 |
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN3KA | - 1.65 in42 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/16 in. | - Lead Wire | - 0.21 lb-in 0.024 N·m | - 1200 | $178.00 |
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN3.6KA | - 1.65 in42 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/16 in. | - Lead Wire | - 0.25 lb-in 0.029 N·m | - 1000 | $178.00 |
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN5KA | - 1.65 in42 mm | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/16 in. | - Lead Wire | - 0.36 lb-in 0.041 N·m | - 720 | $178.00 |
Add To Cart
Request Quote |