La siguiente información está en inglés
  • Linear Slide

    The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    • Stroke Lengths from 50 mm up to 500 mm
    • X-axis or Y-axis Table options
    • Straight Motor or Reversed Motor Type
    • Electromagnetic Brake available

  • Linear Slide

    The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Stroke Lengths from 50 mm up to 500 mm
    • X-axis or Y-axis Table options
    • Straight Motor or Reversed Motor Type
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • EAC Series

    The EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Stroke Lengths from 50 mm up to 300 mm
    • Guide option available
    • Straight Motor or Reversed Motor Type
    • Electromagnetic Brake available

  • Electric Cylinder

    The EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Stroke Lengths from 50 mm up to 300 mm
    • Guide option available
    • Straight Motor or Reversed Motor Type
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Hollow Rotary Actuator

    The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.

    • Designed for continuous operation
    • Lower heat generation
    • Low vibration
    • High response
    • No hunting
    • No gain tuning

  • dg2-flex-top

    The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Designed for continuous operation
    • Lower heat generation
    • Low vibration
    • High response
    • No hunting
    • No gain tuning

  • Electric Cylinder

    The EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Stroke Lengths from 50 mm up to 300 mm
    • Guide option available
    • Straight Motor or Reversed Motor Type
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Hollow Rotary Actuator

    The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.

    • AC Input
    • Easy Home Setting and Return-to-Home without need for sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*

  • Hollow Rotary Actuator

    The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • AC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Easy Home Setting and Return-to-Home is possible without need for external sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*

  • Hollow Rotary Actuator

    The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.

    • Large-Diameter, Hollow Output Table
    • Direct Coupling
    • Accurate Positioning
    • Shorter Positioning Time
    • Easy Home Operation
    • Designed for continuous operation
    • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable

  • Hollow Rotary Actuator

    The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Large-Diameter, Hollow Output Table
    • Direct Coupling
    • Accurate Positioning
    • Shorter Positioning Time
    • Easy Home Operation
    • Designed for continuous operation
    • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • Reversed Motor Type (Right or Left Mount)
    • AC or DC Input

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (Right or Left Mount)
    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • Reversed Motor Type (Right or Left Mount)
    • AC or DC Input

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (Right or Left Mount)
    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    • Stroke Lengths from 50 mm up to 850 mm
    • Electromagnetic Brake available
    • Reversed Motor Type (Right or Left Mount)
    • AC or DC Input

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (Right or Left Mount)
    • Stroke Lengths from 50 mm up to 850 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    • Stroke Lengths from 50 mm up to 850 mm
    • Electromagnetic Brake available
    • AC or DC Input

  • Linear Slide

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Stroke Lengths from 50 mm up to 850 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    • Stroke Lengths from 50 mm up to 500 mm
      • Contact your local sales office for information on stroke lengths up to 850 mm
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Linear Slide

    The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type
    • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on longer stroke lengths
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating cThe AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

    These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effectivein supporting large transportable mass.

    • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • *Connection cables required (sold separately)

  • Linear Slide

    The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on longer stroke lengths
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    • Stroke Lengths from 50 mm up to 500 mm
      • Contact your local sales office for information on stroke lengths up to 850 mm
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Linear Slide

    The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type
    • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on longer stroke lengths
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Linear Slide

    The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Linear Slide

    The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 500 mm
      • Contact your local sales office for information on longer stroke lengths
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • *Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (No Guide)
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Reversed Motor Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)

  • Electric Cylinder

    The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    • Straight Type With Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available

  • Electric Cylinder

    The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved