Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Hollow Rotary Actuators - DGII AR Series Closed Loop with Built-in Controller (Legacy)
Actuator / Driver Packages
The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Large-Diameter, Hollow Output Table
- Direct Coupling
- Accurate Positioning
- Shorter Positioning Time
- Easy Home Operation
- Designed for continuous operation
- Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Clear
Filter
Power Supply
- 24 VDC
- Single-Phase 100-120 VAC
- Single-Phase 200-240 VAC
Shaft
- Single
- Double
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DG60-ARAKD2-3 | Frame Size - 2.36 in60 mm | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG60-ARBKD2-3 | Frame Size - 2.36 in60 mm | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | Power Supply - 24 VDC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG85R-ARAAD2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG85R-ARACD2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG85R-ARBAD2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG85R-ARBCD2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG130R-ARAAD2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG130R-ARACD2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG130R-ARBAD2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG130R-ARBCD2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG130R-ARMAD2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
| DG130R-ARMCD2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
| DG200R-ARAAD2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG200R-ARACD2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG200R-ARBAD2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG200R-ARBCD2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| DG200R-ARMAD2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
| DG200R-ARMCD2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |