Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
Brushless DC Motors & Gear Motors (Motor Only)
-online-brushless-dc-motors-gear-motors-motor-only
-
120 W (1/6 HP) Brushless DC Motors (AC Input)
120 W (1/6 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
-
200 W (1/4 HP) Brushless DC Motors (AC Input)
200 W (1/4 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
-
400 W (1/2 HP) Brushless DC Motors (AC Input)
400 W (1/2 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
-
750 W (1 HP) Brushless DC Motors (AC Input)
The 750 W (1 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Achieves efficiency class IE5, saves energy and reduces electricity costs
- Fanless and low noise
- Operates in combination with an inverter
*Connection Cable Required