Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Brushless DC Motors & Gear Motors
brushless-dc-motor-speed-control-systems
-
Brushless DC Motors & Gear Motors (Motor Only)
The 750 W (1 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Achieves efficiency class IE5, saves energy and reduces electricity costs
- Fanless and low noise
- Operates in combination with an inverter
*Connection Cable Required
-
Brushless DC Motor & Driver Systems
Brushless DC Motor & Driver Systems
- AC or DC Input
- 15 W (1/50 HP) ~ 400 W (1/2 HP)