• Cooling Fan

    These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.

    • Low Power Consumption
    • AC Input
    • 4.72 in (120 mm) Frame Size
    • Maximum Airflow 106 CFM (3 m³/min)

  • Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame sizes 4.69 in / 4.72 in (119 mm / 120 mm)
    • Maximum airflow 137 CFM (3.88 m3/min)

  • pcj_mde1225-24l-p

    The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).

    • Long-Life Models (up to 100,000 hours)
    • DC Input
    • Frame size 4.69 in. (119 mm)
    • Maximum airflow 95.3 CFM (2.7 m3/min)

  • Cooling Fan

    These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.

    • IP68 Rated
    • DC Input
    • Frame size 4.69 in (119 mm)
    • Maximum airflow from 98.8 CFM (2.8 m3/min)

  • pcj_md1225-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 4.69 in. / 4.72 in. (119 mm / 120 mm)
    • Maximum airflow up to 224 CFM (6.35 m3/min)
    • Alarm types available

  • Cooling Fan

    The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

    • PWM Control
    • DC Input
    • Frame size 4.72 in (120 mm)
    • Maximum airflow 137 CFM (3.88 m3/min)

  • pcj_mu1225s-51

    These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).

    • Slim-Line, General Purpose Models
    • AC Input
    • 4.69 in. (119 mm) Frame Size
    • Maximum airflow from 49.4 ~ 106 CFM (1.4 ~ 3.0 m3/min)


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved