Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
5.51 in. (140 mm) Axial Fans
140mm-axial-fans
-
The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
- High-Performance, Alarm-Type
- DC Input
- Frame size 5.51 in (140 mm)
- Maximum airflow 205 CFM (5.8 m3/min)
-
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
- Long-Life Models (up to 100,000 hours)
- DC Input
- Frame size 5.51 in. (140 mm)
- Maximum airflow 205 CFM (5.8 m3/min)
-
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 5.51 in. (140 mm)
- Maximum airflow up to 205 CFM (5.8 m3/min)
- Alarm types available




























