• Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 6.77 in (172 mm)
    • Maximum airflow 212 CFM (6 m3/min)

  • Cooling Fan

    The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).

    • Long-Life Models (up to 100,000 hours)
    • DC Input
    • Frame size 6.77 in. (172 mm)
    • Maximum airflow 226 CFM (6.4 m3/min)

  • pcj_mds1751-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 6.77 in. (172 mm)
    • Maximum airflow up to 349 CFM (9.9 m3/min)
    • Alarm types available


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved