• Cooling Fan

    The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.

    • 7.09 in. (180 mm) Frame Size
    • Long-Life (100,000 hours)
    • AC Input
    • Maximum airflow from 452 CFM (12.8 m3/min)

  • pcj_mrs18-btm

    Large airflow, high static pressure and high-efficient AC input axial fans.

    • 7.09 in. (180mm) AC Fans
    • Max. Air Flow = 452 CFM (12.8 m3/min)
    • Max. Static Pressure = 0.982 inH2O (245 Pa)
    • Alarm and Variable Speed Types available


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved