• Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 2.44 in (62 mm)
    • Maximum airflow 17.7 CFM (0.5 m3/min)

  • Cooling Fan

    The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).

    • Long-Life Models (up to 100,000 hours)
    • DC Input
    • Frame size 2.36 in. (60 mm)
    • Maximum airflow 18.7 CFM (0.53 m3/min)

  • pcj_md625b-24

    These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

    • DC Input
    • Frame sizes 2.36 in. / 2.44 in (60 mm/ 62 mm)
    • Maximum airflow up to 42.7 CFM (1.21 m3/min)
    • Alarm types available

  • Cooling Fan

    The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

    • PWM Control
    • DC Input
    • Frame size 2.36 in (60 mm)
    • Maximum airflow 12.7 CFM (0.36 m3/min)


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved