As informações abaixo estão em inglês
  • Rack and Pinion Geared Stepper Motor

    αSTEP

    The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.

    • 60 mm Frame Size
    • Vertical movement
    • High-Speed or High-Transportable-Mass Type
    • Electromagnetic Brake options
    • AZ Series Driver (AC Input) required

  • Rack and Pinion Geared Stepper Motor

    αSTEP

    The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.

    • 80 mm Frame Size
    • Vertical movement
    • High-Speed or High-Transportable-Mass Type
    • Electromagnetic Brake options
    • AZ Series Driver (AC Input) required


 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados