Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
Rack and Pinion Systems
rack-and-pinion-systems
-
Rack and Pinion System L Series - AZ Series Equipped
The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- Horizontal or Vertical movement
- High-Speed or High-Transportable-Mass Type
- Electromagnetic Brake options
-
Rack and Pinion System LJ Linear Heads - AZ Series Compatible
When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications.
- Use with the AZ Series that utilize a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- Horizontal or Vertical movement
- 200 kg maximum transportable mass
- Electromagnetic Brake options
-
Rack and Pinion System L Series - DSC Series Equipped
The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.
- Vertical movement
- 3 Rack Speeds available: 10, 20 or 45 mm/s
- Electromagnetic Brake included
-
Rack and Pinion System LJ Linear Heads - KIIS Series Compatible
When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with Three-Phase AC Induction Motors KIIS Series Electromagnetic Brake type.
- Vertical or Horizontal movement
- 200 kg maximum transportable mass
-
Electric Gripper / Actuator with AZ Series
The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.
- DC Input
- Requires AZ Series DC Input Driver