-
Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
- No Backlash
- High Strength
- A spider controls the vibration generaed by the motor
-
These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
- Low Power Consumption
- AC Input
- 4.72 in (120 mm) Frame Size
- Maximum Airflow 106 CFM (3 m³/min)
-
Capacitors
(59)Replacement capacitors for AC motors and gearmotors.