These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| EMU1238 | Frame Size - 4.72 in120 mm | Thickness - 1.5 in.38 mm | Power Supply - Single-Phase 100 ~ 240 VAC | Function - None | Connection Type - Plug | Max. Air Flow - 106 CFM 3 m3/min | Max. Static Pressure - 0.337 inH2O 84 Pa | $82.00 |
Add To Cart
Request Quote |