Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
AR Series Closed Loop Stepper Motors
ar-series-closed-loop-stepper-motors
-
1.10 in. (28 mm) AR Series Closed Loop Stepper Motors -

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series (DC Input) Driver.
- 1.10 in. (28 mm) Frame Size
- Closed Loop
- DC Input
- Single or Double Shaft
- Geared Type Available
- Max. Holding Torque
- Round Shaft Type = 17 oz-in (0.12 N·m)
- Geared Type = 340 oz-in (2.4 N·m)
-
1.65 in. (42 mm) AR Series Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.
- 1.65 in. (42 mm) Frame Size
- Closed Loop
- AC or DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 42 oz-in (0.3 N·m)
- Geared Type = 44 lb-in (5 N·m)
-
2.36 in. (60 mm) AR Series Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.
- 2.36 in. (60 mm) Frame Size
- Closed Loop
- AC or DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 280 oz-in (2 N·m)
- Geared Type = 70 lb-in (8 N·m)
-
3.35 in. (85 mm)/3.54 in. (90 mm) AR Series Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.
- 3.35 in. (85 mm)/ 3.54 (90 mm) Frame Sizes
- Closed Loop
- AC or DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 560 oz-in (4 N·m)
- Geared Type = 320 lb-in (37 N·m)