Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
αSTEP "Step - Servo" Closed Loop Stepper Motors
closed-loop-stepper-motors
-

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 0.79 in. (20 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 1.10 in. (28 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 1.38 in. (35 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 1.65 in. (42 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 2.36 in. (60 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 3.35 / 3.54 in. (85 / 90 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
-

The αSTEP AR Series stepper motors adopt our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.