Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
AR Series Closed Loop Stepper Motors
ar-series-closed-loop-stepper-motors
-
1.10 in. (28 mm) AR Series Closed Loop Stepper Motors -

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series (DC Input) Driver.
- 1.10 in. (28 mm) Frame Size
- Closed Loop
- DC Input
- Single or Double Shaft
- Geared Type Available
- Max. Holding Torque
- Round Shaft Type = 17 oz-in (0.12 N·m)
- Geared Type = 340 oz-in (2.4 N·m)
-
1.65 in. (42 mm) AR Series Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.
- 1.65 in. (42 mm) Frame Size
- Closed Loop
- AC or DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 42 oz-in (0.3 N·m)
- Geared Type = 44 lb-in (5 N·m)
-
2.36 in. (60 mm) AR Series Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.
- 2.36 in. (60 mm) Frame Size
- Closed Loop
- AC or DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 280 oz-in (2 N·m)
- Geared Type = 70 lb-in (8 N·m)
-
3.35 in. (85 mm)/3.54 in. (90 mm) AR Series Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.
- 3.35 in. (85 mm)/ 3.54 (90 mm) Frame Sizes
- Closed Loop
- AC or DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 560 oz-in (4 N·m)
- Geared Type = 320 lb-in (37 N·m)