Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
αSTEP "Step - Servo" Closed Loop Stepper Motors
closed-loop-stepper-motors
-

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 0.79 in. (20 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 1.10 in. (28 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 1.38 in. (35 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 1.65 in. (42 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 2.36 in. (60 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
- 3.35 / 3.54 in. (85 / 90 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
-

The αSTEP AR Series stepper motors adopt our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.