Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
AR Series Hybrid Servo Motor / Stepper Motors
ar-series-short-range-servo-motors
-
AC Input AR Series 1.65 in. (42 mm) NEMA 17 Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
- 1.65 in. (42 mm) Frame Size
- Closed Loop
- AC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
-
AC Input AR Series 2.36 in. (60 mm) NEMA 24 Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
- 2.36 in. (60 mm) Frame Size
- Closed Loop
- AC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
-
AC Input AR Series 3.35 in. (85 mm) NEMA 34/3.54 in. (90 mm) Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
- 3.35 in. (85 mm)/ 3.54 (90 mm) Frame Sizes
- Closed Loop
- AC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available