Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Hybrid Servo Motor / Stepper Motors
short-range-servo-motors
-
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZ Series Driver.
- AC Input AZ Series 1.65 in. (42 mm) NEMA 17 Stepper Motors with Mechanical Absolute Encoders(154)
- AC Input AZ Series 2.36 in. (60 mm) NEMA 24 Stepper Motors with Mechanical Absolute Encoders(168)
- AC Input AZ Series 3.35 / 3.54 in. (85 / 90 mm) NEMA 34 Stepper Motors with Mechanical Absolute Encoders(126)
-
The AR Series adopts our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AR Series Driver.