Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
AC Input DGII Series Hollow Rotary Actuators
ators-ac-input-dgii-series-hollow-rotary-actuators
-
The AlphaStep DG II Series Vertical Motor Mount Type uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input)(2)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input)(2)
- 200 mm (7.87 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input)(2)
-

The AlphaStep DGII Horizontal Motor Mount (Pedestal) Series uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
-

The AlphaStep DGII Horizontal Motor Mount Series uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.