Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - AC Input)
AC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
![]()
The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Gear Ratio (X:1) (:1)
- 36
Cable Direction
- Down
- Left
- Right
- Up
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Power Supply |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGR85R36-AZACHD | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZACHL | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZACHR | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZACHU | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Up | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZMCHD | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZMCHL | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZMCHR | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |
| DGR85R36-AZMCHU | Frame Size - 3.35 in85 mm | Power Supply - AC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Up | Electromagnetic Brake - Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | Request Quote |
CAD
-
|
Request Quote |