Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
AZ Series Multi-Axis Controllers / Drivers
az-series-multi-axis-controllers-drivers
-
MRC Robot Controller EtherNet/IP™

The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
Use the αSTEP AZ Series family of products to support your in-house design for improved performance and ease of use.- Easily introduce custom built robots to existing systems
- Direct control via EtherNet/IP™
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase
- Requires AZ Series driver (one per axis): built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)

EtherNet/IP™ is a trademark of ODVA. -
AZ Series EtherCAT Multi-Axis Controllers / Drivers (DC Input)

A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
- 24/48 VDC
- For use with AZ Series DC Input Motors

-
AZ Series EtherCAT Multi-Axis Controllers / Drivers Slim Type (DC Input)

A slim type multi-axis driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
- 24/48 VDC
- 4-axis Slim Type
- For use with AZ Series DC Input Motors