Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
These drivers directly connecting to the EtherNet/IP™ master device using a single EtherNet/IP™ communications cable. This allows for quick and simple wiring.
EtherNet/IP™ is a trademark of ODVA. -
These drivers directly connecting to the EtherCAT master device using a single EtherCAT communications cable. This allows for quick and simple wiring.
.
-
Network converters are a device that converts from the host communication protocol to Oriental Motor’s own RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.
- EtherCAT
- CC-Link
- MECHATROLINK - II
- MECHATROLINK - III
-
Multi-axis controllers / devices are network compatible devices that can operate multiple stepper motors or actuators from a single device.
- EtherCAT compatible
- 2-, 3-, or 4-axis models