Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
BLH Series Brushless DC Motor Speed Control Systems (DC Input)
blh-series-brushless-dc-motor-speed-control
-
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
- 15 W (1/50 HP)
- Analog, Digital or RS-485 Commmunication Driver types
- 1.65 in. (42 mm) Frame Size
- Connection Cables and Power & I/O cables sold separately
-
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
- 30 W (1/25 HP)
- Analog, Digital or RS-485 Communication Driver types
- 1.65 in. (42 mm) and 2.36 in. (60 mm) Frame Sizes
- Electromagnetic Brake available
- Connection Cables and Power & I/O cables sold separately
-
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication driver). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
- 50 W (1/15 HP)
- Analog, Digital or RS-485 Communication Driver types
- 2.36 in. (60 mm) or 3.15 in. (80 mm) Frame Size
- Electromagnetic Brake available
- Connection Cables and Power & I/O cables sold separately
-
The brushless DC motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.
- 100 W (1/8 HP)
- Analog driver type
- 3.54 in. (90 mm) Frame Size
- Electromagnetic Brake available
- Driver Power Supply and I/O cables included