Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Brother Gearmotor Three-Phase Gear Motors for Inverters
brother-gearmotors-three-phase-gear-motors-for-inv
-
400 W (1/2 HP) Three-Phase Brother Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
- Rated torque from 81 lb-in to 3,819 lb-in
-
1 HP Three-Phase Brother Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
- Rated torque from 159 lb-in to 6,770 lb-in
-
3/4 HP Three-Phase Brother Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
- Rated torque from 115 lb-in to 9,540 lb-in
-
2 HP Three-Phase Brother Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
- Rated torque from 300 lb-in to 11,187 lb-in
-
3 HP Three-Phase Brother Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
- Rated torque from 300 lb-in to 11,187 lb-in