Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Rack and Pinion System LJ Linear Heads - AZ Series Compatible
d-pinion-system-lj-linear-heads-az-series-equipped
-
AGL5H18-AZ Linear Head Rack and Pinion Systems (AC Input)
When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with the AZ Series that utilize a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- 90 mm Frame Size
- Horizontal or Vertical movement
- Electromagnetic Brake options
- AZ Series Driver (AC Input) required