Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
DC Input Horizontal AZ-L Series Rack and Pinion Systems
dc-horizontal-az-l-rack-and-pinion-systems
-
LM2B-AZ Horizontal Rack and Pinion Systems (DC Input)
The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- 60 mm Frame Size
- Horizontal movement
- High-Speed or High-Transportable-Mass Type
- Electromagnetic Brake options
- AZ Series Driver (DC Input) required
-
LM4B-AZ Horizontal Rack and Pinion Systems (DC Input)
The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- 80 mm Frame Size
- Horizontal movement
- High-Speed or High-Transportable-Mass Type
- Electromagnetic Brake options
- AZ Series Driver (DC Input) required