*
All Categories - Shop Online > Hollow Rotary Actuators > Hollow Rotary Actuators > DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators > AC Input DGII Series Hollow Rotary Actuators > AC Input DGII Series Horizontal Motor Mount (Pedestal) Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators

AC Input DGII Series Horizontal Motor Mount (Pedestal) Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators


Request Information Search by Specification
    AC Input DGII Series Horizontal Motor Mount (Pedestal) Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators dgb-ac-input-absolute-hollow-rotary-actuators
  • Hollow Rotary Actuator

    85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount (Pedestal) - AC Input)

    (12)

    αSTEP

    The DGII Series Horizontal Motor Mount (Pedestal) uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

    • Easy Home Setting and Return-to-Home without need for sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*

  • Hollow Rotary Actuator

    130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount (Pedestal) - AC Input)

    (8)

    αSTEP

    The DGII Series Horizontal Motor Mount (Pedestal) uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

    • Easy Home Setting and Return-to-Home without need for sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*