Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Actuator Components
egories-shop-online-components-actuator-components
-
42 mm Lead Screw Actuator Attachments (for AZ Series)
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust and self locking force are both a max. 100 N
-
42 mm Lead Screw Actuator Attachments (for PKP Series)
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust and self locking force are both a max. 100 N
-
AGL5H18 Linear Heads
When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications.
- 90 mm Frame Size
- Horizontal or Vertical movement
- Hollow Rotary Actuators
-
Linear Actuators - Linear Slides EZS AZ Series
Linear Actuators / Linear Slides
-
Linear Actuators - Cylinders EAC AZ Series
Linear actuators / cylinders.
-
Cleanroom Linear Actuators - Linear Slides EZS AZ Series
Linear Actuators / Linear Slides for Clean Room Use
-
Compact Motorized Cylinders (Actuator Only)
Compact linear actuators
-
Hollow Rotary Actuators - DGII Series Closed Loop AZ Series Absolute Encoder
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*