Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
42 mm Lead Screw Actuator Attachments (for PKP Series)
Actuator Components
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust and self locking force are both a max. 100 N
Item # |
Frame Size |
Compatible Motors |
Stroke |
Permissible Thrust Load |
Permissible Speed |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Repetitive Positioning Accuracy |
Self-Locking Force |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LA422C05 | Frame Size - 42 mm | Compatible Motors - PKP Series | Stroke - 50 mm | Permissible Thrust Load - 100 N | Permissible Speed - 30 mm/s | Lead - 2 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 10 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - 100 N | $203.00 |
Add To Cart
Request Quote |
| LA422C10 | Frame Size - 42 mm | Compatible Motors - PKP Series | Stroke - 100 mm | Permissible Thrust Load - 100 N | Permissible Speed - 30 mm/s | Lead - 2 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 10 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - 100 N | $216.00 |
Add To Cart
Request Quote |
| LA4212C20 | Frame Size - 42 mm | Compatible Motors - PKP Series | Stroke - 200 mm | Permissible Thrust Load - 100 N (∼80 mm/s) 50 N (∼180 mm/s) | Permissible Speed - 180 (50 N) mm/s80 (100 N) mm/s | Lead - 12 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 5 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - | $241.00 |
Add To Cart
Request Quote |
| LA4212C30 | Frame Size - 42 mm | Compatible Motors - PKP Series | Stroke - 300 mm | Permissible Thrust Load - 100 N (∼80 mm/s) 50 N (∼180 mm/s) | Permissible Speed - 180 (50 N) mm/s80 (100 N) mm/s | Lead - 12 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 5 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - | $267.00 |
Add To Cart
Request Quote |