As informações abaixo estão em inglês
  • Lead Screw Actuator Adapter

    The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

    • Linear motion mechanism with a leadscrew and a resin nut
    • Easy installation without the need of coupling to an Oriental Motor stepper motor
    • For the 42 mm frame size, thrust and self locking force are both a max. 100 N

  • Lead Screw Actuator Adapter

    The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

    • Linear motion mechanism with a leadscrew and a resin nut
    • Easy installation without the need of coupling to an Oriental Motor stepper motor
    • For the 42 mm frame size, thrust and self locking force are both a max. 100 N

  • Rack and Pinion

    When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. 

    • 90 mm Frame Size
    • Horizontal or Vertical movement

  • dgm130r-arac-img.jpg
  • Linear Slide

    Linear Actuators / Linear Slides

  • Image

    Linear actuators / cylinders.

  • Cleanroom Linear Slide

    Linear Actuators / Linear Slides for Clean Room Use

  • Linear Actuator

    Compact linear actuators

  • Hollow Rotary Actuator

    The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

    • Easy Home Setting and Return-to-Home without need for sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*


 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados