Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
42 mm Lead Screw Actuator Attachments (for AZ Series)
Actuator Components
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust and self locking force are both a max. 100 N
Clear
Filter
Motor Series
- AZ Series Hybrid Step-Servo Motors
Stroke (mm)
- 50
- 100
- 200
- 300
Lead (mm)
- 2
- 12
Item # |
Frame Size |
Compatible Motors |
Stroke |
Permissible Speed |
Permissible Thrust Load |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Repetitive Positioning Accuracy |
Self-Locking Force |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LA422C05Z | Frame Size - 42 mm | Compatible Motors - AZ Series | Stroke - 50 mm | Permissible Speed - 30 mm/s | Permissible Thrust Load - 100 N | Lead - 2 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 10 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - 100 N | Request Quote | Request Quote |
| LA422C10Z | Frame Size - 42 mm | Compatible Motors - AZ Series | Stroke - 100 mm | Permissible Speed - 30 mm/s | Permissible Thrust Load - 100 N | Lead - 2 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 10 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - 100 N | Request Quote | Request Quote |
| LA4212C20Z | Frame Size - 42 mm | Compatible Motors - AZ Series | Stroke - 200 mm | Permissible Speed - 180 (50 N) mm/s80 (100 N) mm/s | Permissible Thrust Load - 100 N (∼80 mm/s) 50 N (∼180 mm/s) | Lead - 12 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 5 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - | Request Quote | Request Quote |
| LA4212C30Z | Frame Size - 42 mm | Compatible Motors - AZ Series | Stroke - 300 mm | Permissible Speed - 180 (50 N) mm/s80 (100 N) mm/s | Permissible Thrust Load - 100 N (∼80 mm/s) 50 N (∼180 mm/s) | Lead - 12 mm | Max. Horizontal Transportable Mass - 10 kg | Max. Vertical Transportable Mass - 5 kg | Repetitive Positioning Accuracy - ±0.05 mm | Self-Locking Force - | Request Quote | Request Quote |