Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
FPW Series Single-Phase, Washdown Gear Motors
fpw-series-single-phase-washdown-gear-motors
-
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- IP67 Rated
- 3.6 ~ 70 lb-in (0.41 ~ 8 N·m)
-
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- IP67 Rated
- 5.5 ~ 88 lb-in (0.63 ~ 10 N·m)
-
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- IP67 Rated
- 8.6 ~ 132 lb-in (0.98 ~ 15 N·m)
-
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
- 90 W (1/8 HP)
- 4.09 in. (104 mm) Frame Size
- IP67 Rated
- 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)