Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Washdown Gear Motors
washdown-gear-motors
-
Single-phase induction motors are optimal for uni-directional and continuous operation such as a conveyor system. Simply connect a capacitor and plug the motor into an AC power supply to operate. These washdown motors provide additional protection against water and dust.
-
Three-phase induction motors are optimal for uni-directional and continuous operation such as a conveyor system. Combine with the use of an inverter, three-phase motors can also be used for speed control operation. These washdown motors provide additional protection against water and dust.