La siguiente información está en inglés
  • pcj_mrs16-btm

    Large airflow, high static pressure and high-efficient AC input axial fans.

    • 6.30 in. (160mm) AC Fans
    • Max. Air Flow = 258 CFM (7.3 m3/min)
    • Max. Static Pressure = 0.63 inH2O (157 Pa)
    • Alarm Type available

  • pcj_mrs18-btm

    Large airflow, high static pressure and high-efficient AC input axial fans.

    • 7.09 in. (180mm) AC Fans
    • Max. Air Flow = 452 CFM (12.8 m3/min)
    • Max. Static Pressure = 0.982 inH2O (245 Pa)
    • Alarm and Variable Speed Types available

  • pcj_mrs20-bul

    Large airflow, high static pressure and high-efficient AC input axial fans.

    • 7.87 in. (200mm) AC Fans
    • Max. Air Flow = 547 CFM (15.5 m3/min)
    • Max. Static Pressure = 1.06 inH2O (265 Pa)
    • Alarm Type available

  • pcj_mrs25-b

    Large airflow, high static pressure and high-efficient AC input axial fans.

    • 9.84 in. (250mm) AC Fans
    • Max. Air Flow = 883 CFM (25 m3/min)
    • Max. Static Pressure = 1.65 inH2O (410 Pa)
    • Alarm Types available

  • Axial Fan

    Large airflow, high static pressure and high-efficient AC input axial fans.

    • 11.81 in. (300mm) AC Fans
    • Max. Air Flow =  1624 CFM (46 m3/min)
    • Max. Static Pressure = 1.44 inH2O (360 Pa)
    • Alarm Type available


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved