Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
MRS Series AC Axial Fans
mrs-series-ac-axial-fans
-
Large airflow, high static pressure and high-efficient AC input axial fans.
- 6.30 in. (160mm) AC Fans
- Max. Air Flow = 258 CFM (7.3 m3/min)
- Max. Static Pressure = 0.63 inH2O (157 Pa)
- Alarm Type available
-
Large airflow, high static pressure and high-efficient AC input axial fans.
- 7.09 in. (180mm) AC Fans
- Max. Air Flow = 452 CFM (12.8 m3/min)
- Max. Static Pressure = 0.982 inH2O (245 Pa)
- Alarm and Variable Speed Types available
-
Large airflow, high static pressure and high-efficient AC input axial fans.
- 7.87 in. (200mm) AC Fans
- Max. Air Flow = 547 CFM (15.5 m3/min)
- Max. Static Pressure = 1.06 inH2O (265 Pa)
- Alarm Type available
-
Large airflow, high static pressure and high-efficient AC input axial fans.
- 9.84 in. (250mm) AC Fans
- Max. Air Flow = 883 CFM (25 m3/min)
- Max. Static Pressure = 1.65 inH2O (410 Pa)
- Alarm Types available
-
Large airflow, high static pressure and high-efficient AC input axial fans.
- 11.81 in. (300mm) AC Fans
- Max. Air Flow = 1624 CFM (46 m3/min)
- Max. Static Pressure = 1.44 inH2O (360 Pa)
- Alarm Type available