-
This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.
- 3-axis small tabletop robot to start teaching and learning robotics
- Structural learning and easy programming using command icons
- Installation area ϕ16 cm, body mass 4.2 kg
- Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm (*Arm lengths are customizable)