This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.

  • 3-axis small tabletop robot to start teaching and learning robotics
  • Structural learning and easy programming using command icons
  • Installation area ϕ16 cm, body mass 4.2 kg
  • Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm (*Arm lengths are customizable)
1 - 1 of 1 | Results Per Page | View |
1 
Clear Filter

Number of Axes

  • 3

Max. Vertical Reach (mm)

  • 352

Max. Horizontal Reach (mm)

  • 390

Item #

Robot Configuration

Number of Axes

Max. Vertical Reach

Max. Horizontal Reach

Input Voltage (V)

Web Price

CAD

Add To Cart / Contact Sales
MSER-V - Articulated - 3-axis - 352 mm   - 390 mm   - 24 VDC Request Quote - Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View |
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved