As informações abaixo estão em inglês
  • Axial Fan

    These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz), and the same performance characteristics are obtained regardless of the frequency used.

    • Low Power Consumption
    • AC Input
    • 3.62 in (92 mm) Frame Size
    • Expected life of 60,000 hours
    • Low Speed Alarm Type available
    • Maximum Airflow 53 CFM (1.5 m³/min)

  • Cooling Fan

    These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz), and the same performance characteristics are obtained regardless of the frequency used.

    • Low Power Consumption
    • AC Input
    • 4.72 in (120 mm) Frame Size
    • Expected life of 60,000 hours
    • Low Speed Alarm Type available
    • Maximum Airflow 106 CFM (3 m³/min)


 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados