• Brushless DC Motor

    Brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables variable speed ranges from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.

  • AC Motor

    Three-phase induction motors are optimal for uni-directional and continuous operation such as a conveyor system. Combine with the use of an inverter, three-phase motors can also be used for variable speed operation.

  • fuji-inverter-fig-1.jpg

    With its high functionality, compact design, simple operation, built-in network connectivity and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved