Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Single-Phase AC Induction Motors
single-phase-ac-induction-motors
-
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
- 1 W (1/750 HP) World K Series Single-Phase AC Motors & Gear Motors(41)
- 3 W (1/250 HP) World K Series Single-Phase AC Motors & Gear Motors(41)
- 6 W (1/125 HP) World K Series Single-Phase AC Motors & Gear Motors(82)
- 15 W (1/50 HP) World K Series Single-Phase AC Motors & Gear Motors(82)
- 25 W (1/30 HP) World K Series Single-Phase AC Motors & Gear Motors(606)
- 40 W (1/19 HP) World K Series Single-Phase AC Motors & Gear Motors(606)
- 60 W (1/12 HP) World K Series Single-Phase AC Motors & Gear Motors(608)
- 90 W (1/8 HP) World K Series Single-Phase AC Motors & Gear Motors(606)
- 150 W (1/5 HP) World K Series Single-Phase AC Motors(2)
-
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.