La siguiente información está en inglés
  • RKII FLEX Series

    The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Constant Duty
    • Low Noise, Low Vibration
    • Compact Size
    • Easy Wiring
    • Geared Options
    • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
    • Single-phase 100-120 or 200-240 VAC

    *Connection cables required

  • RKII Series

    The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.

    • Constant Duty
    • Low Noise, Low Vibration
    • Compact Size
    • Easy Wiring
    • Geared Options
    • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
    • Single-phase 100-120 or 200-240 VAC

    *Connection cables required

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Pulse Input Type
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • STO function (ETO)
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Pulse Input Type
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • 24 / 48 VDC

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • STO function (ETO)
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • 24/48 VDC

  • ar911ak-3-img

    The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.

    • Continuous duty / low heat
    • No hunting or gain tuning
    • Closed loop
    • Improved angle accuracy
    • Energy saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
    • 24/48 VDC Power supply input
    • AC input versions available
    • RoHS compliant

    Learn More

  • AR Series

    The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.

    • Continuous duty / Low heat
    • No Hunting or Gain tuning
    • Closed Loop
    • Improved angle accuracy
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
    • RoHS Compliant
    • Learn More

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Pulse Input Type
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • STO function (ETO)
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
    • Package includes 3 m (9.8 ft.) motor cable

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Pulse Input Type
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • 24 / 48 VDC
    • Package includes 3 m (9.8 ft.) motor cable

  • Stepper Motor

    The CMK Series is a motor and driver package consisting of a stepper motor and one of the smallest, lightest 24 VDC input microstepping drivers in the industry, allowing for a reduction in size and vibration in your equipment. There are 5 preset step angles with a maximum microstep resolution of 16 divisions. Operating current is set by a digital switch that is easy to use.

    • Compact driver
    • Standard performance
    • Encoder options
    • Geared option
    • Resolution - 1.8º ~ 0.1125º [5 steps] (Microstep)
    • 24 VDC power supply input
    • RoHS compliant

  • Stepper Motor

    The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.

    • Compact driver
    • Lowest vibration motor performance
    • High-torque / High-resolution motor options
    • Smooth Drive function
    • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
    • 24 VDC power supply input
    • Geared options
    • Encoder options
    • RoHS Compliant

  • CRK+-top

    The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

    • RS-485 Communications
    • Lowest vibration motor performance
    • Multi-drop up to 16 units
    • High-torque / High-resolution motor options
    • DIN Rail mount
    • GUI software available
    • Encoder options
    • Geared options
    • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
    • 24 VDC power supply input
    • RoHS compliant

    Learn More

  • Stepper Motor

    The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a 0.36º / 0.72º high-torque stepper motor for the optimum motor performance.

    • Compact driver
    • Lowest vibration motor performance
    • High-torque / High-resolution motor options
    • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
    • 24 VDC power supply input

  • Stepper Motor

    The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a bipolar high-torque stepper motor for the optimum motor performance.

    • High performance stepper motor and compact, lightweight microstepping driver
    • Motor uses connector mating system for easy installation (included)

  • Stepper Motor

    The RBK Series is a motor and driver package consisting of a high current, bipolar stepper motor with a 20~75 VDC* input microstepping driver. The motor and driver have been designed to achieve superior performance throughout the entire speed range, guaranteed. The microstepping driver includes Oriental Motor's proprietary Smooth Drive technology which easily provides low vibration and high torque at any speed.

    • Highest torque for entire speed range
    • Encoder options
    • Geared option
    • Terminal box option
    • Resolution - 1.8º ~ 0.0140625º [16 steps] (Microstep)
    • 20 ~ 75 VDC power supply input (20~40 VDC input for some models)
    • RoHS compliant

    • Learn More

  • RKII Series

    The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.

    • Constant Duty
    • Low Noise, Low Vibration
    • Compact Size
    • Easy Wiring
    • Geared Options
    • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
    • Single-phase 100-120 or 200-240 VAC

    *Includes 9.8 ft. (3 m) cable

  • pka-top

    This DC input all-in-one 0.72º stepper motor combines the high performance of a 0.72º stepper motor with a built-in microstepping driver and controller (stored data) type. The built-in controller increases the system configuration flexibility and ease of use.

    • RS-485 Communications
    • Resolution - 0.72º
    • 24 VDC power supply input

  • ar-ac-flex-cat

    The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Continuous duty / Low heat
    • No Hunting or Gain tuning
    • Closed Loop
    • Improved angle accuracy
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • Single-Phase 100-115 or 200-230 VAC
    • RoHS Compliant

  • ar-dc-flex-cat

    The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Continuous duty / low heat
    • No hunting or gain tuning
    • Closed loop
    • Improved angle accuracy
    • Energy saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
    • 24/48 VDC Power supply input
    • AC input versions available
    • RoHS compliant

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • STO function (ETO)
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
    • Package includes 3 m (9.8 ft.) motor cable

  • Stepper Motor

    The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • No Hunting or Gain tuning with Closed Loop control
    • Absolute Sensor (no battery)
    • Energy Saving
    • Geared options
    • Electromagnetic Brake option
    • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
    • 24/48 VDC
    • Package includes 3 m (9.8 ft.) motor cable

  • crk-flex-cat

    The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.

    • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
    • Lowest vibration motor performance
    • High-torque / High-resolution motor options
    • Din Rail mount
    • GUI software available
    • Geared options
    • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
    • 24 VDC power supply input
    • RoHS compliant

  • RKII FLEX Series

    The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Constant Duty
    • Low Noise, Low Vibration
    • Compact Size
    • Easy Wiring
    • Geared Options
    • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
    • Single-phase 100-120 or 200-240 VAC

    *Includes 9.8 ft. (3 m) cable


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved