Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
- Continuous duty / low heat
- No hunting or gain tuning
- Closed loop
- Improved angle accuracy
- Energy saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
- 24/48 VDC Power supply input
- AC input versions available
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AR24SAK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.8 oz-in0.055 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SBK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 7.8 oz-in0.055 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR26SAK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 17 oz-in0.12 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR26SBK-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 17 oz-in0.12 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-T7.2-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-T10-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-T20-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-T30-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-PS5-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-PS7-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-PS10-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-N5-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-N7.2-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-N10-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 71 oz-in0.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-H50-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 250 oz-in1.8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR24SAK-H100-3 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 340 oz-in2.4 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46BK-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-T3.6-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-T7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-T10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 141 oz-in1 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-T20-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-N5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 190 oz-in1.35 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |
| AR46AK-N7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - |
Add To Cart
Request Quote |