ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLV Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|
BLV620K5S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 20 ~ 800 | - |
BLV620K5S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 20 ~ 800 | - |
BLV620K10S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 10 ~ 400 | - |
BLV620K10S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 10 ~ 400 | - |
BLV620K15S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 6.7 ~ 267 | - |
BLV620K15S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 6.7 ~ 267 | - |
BLV620K20S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 5 ~ 200 | - |
BLV620K20S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 5 ~ 200 | - |
BLV620K30S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 3.3 ~ 133 | - |
BLV620K30S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 3.3 ~ 133 | - |
BLV620K50S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 2 ~ 80 | - |
BLV620K50S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 2 ~ 80 | - |
BLV620K100S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 1 ~ 40 | - |
BLV620K100S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 1 ~ 40 | - |
BLV620K200S-1 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 0.5 ~ 20 | - |
BLV620K200S-2 | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 0.5 ~ 20 | - |
BLV620K10F-1 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 10 ~ 400 | - |
BLV620K10F-2 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 10 ~ 400 | - |
BLV620K15F-1 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 6.7 ~ 267 | - |
BLV620K15F-2 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 6.7 ~ 267 | - |
BLV620K20F-1 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 5 ~ 200 | - |
BLV620K20F-2 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 5 ~ 200 | - |
BLV620K30F-1 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 3.3 ~ 133 | - |
BLV620K30F-2 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 2 m (6.6 ft) | - 3.3 ~ 133 | - |
BLV620K50F-1 | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Not Equipped | - 1 m (3.3 ft) | - 2 ~ 80 | - |