The BLV Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.

  • DC input
  • Frame size 4.09 in
  • Output power from 200 W (1/4 HP) or 400 W (1/2 HP)
  • Rated torque from 25 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 100 ~ 4000 r/min
  • Battery Drive Function
  • Communications through I/O or RS-485
  • Extended Functions with the OPX-2A
1 - 25 of 124 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Length (Included)

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in2.9 N·m - Not Equipped - 1 m (3.3 ft) - 20 ~ 800 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in2.9 N·m - Not Equipped - 2 m (6.6 ft) - 20 ~ 800 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in5.9 N·m - Not Equipped - 1 m (3.3 ft) - 10 ~ 400 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in5.9 N·m - Not Equipped - 2 m (6.6 ft) - 10 ~ 400 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in8.8 N·m - Not Equipped - 1 m (3.3 ft) - 6.7 ~ 267 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in8.8 N·m - Not Equipped - 2 m (6.6 ft) - 6.7 ~ 267 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in11.70 N·m - Not Equipped - 1 m (3.3 ft) - 5 ~ 200 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in11.70 N·m - Not Equipped - 2 m (6.6 ft) - 5 ~ 200 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in16.80 N·m - Not Equipped - 1 m (3.3 ft) - 3.3 ~ 133 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in16.80 N·m - Not Equipped - 2 m (6.6 ft) - 3.3 ~ 133 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in28.80 N·m - Not Equipped - 1 m (3.3 ft) - 2 ~ 80 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in28.80 N·m - Not Equipped - 2 m (6.6 ft) - 2 ~ 80 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 100 :1 - 22 mm - 460 lb-in52.7 N·m - Not Equipped - 1 m (3.3 ft) - 1 ~ 40 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 100 :1 - 22 mm - 460 lb-in52.7 N·m - Not Equipped - 2 m (6.6 ft) - 1 ~ 40 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in70 N·m - Not Equipped - 1 m (3.3 ft) - 0.5 ~ 20 - Add To Cart
Request Quote
- 4.33 in.110 mm - 200 W (1/4 HP) - 24 VDC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in70 N·m - Not Equipped - 2 m (6.6 ft) - 0.5 ~ 20 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 48 lb-in5.50 N·m - Not Equipped - 1 m (3.3 ft) - 10 ~ 400 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 48 lb-in5.50 N·m - Not Equipped - 2 m (6.6 ft) - 10 ~ 400 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 73 lb-in8.3 N·m - Not Equipped - 1 m (3.3 ft) - 6.7 ~ 267 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 73 lb-in8.3 N·m - Not Equipped - 2 m (6.6 ft) - 6.7 ~ 267 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 98 lb-in11.1 N·m - Not Equipped - 1 m (3.3 ft) - 5 ~ 200 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 98 lb-in11.1 N·m - Not Equipped - 2 m (6.6 ft) - 5 ~ 200 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 146 lb-in16.60 N·m - Not Equipped - 1 m (3.3 ft) - 3.3 ~ 133 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 146 lb-in16.60 N·m - Not Equipped - 2 m (6.6 ft) - 3.3 ~ 133 - Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - 24 VDC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 240 lb-in27.60 N·m - Not Equipped - 1 m (3.3 ft) - 2 ~ 80 - Add To Cart
Request Quote
1 - 25 of 124 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved