The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
1 - 25 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart / Contact Sales
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3.6 :1 - 4.4 - 500 - 22 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - 7.3 - 300 - 61 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 9 :1 - 10.6 - 200 - 137 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - 18.5 - 120 - 380 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 18 :1 - 22 - 100 - 550 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - 32 - 60 - 1530 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - 39 - 50 - 2200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - 59 - 30 - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 90 :1 - 70 - 20 - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 120 :1 - 70 - 15 - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 180 :1 - 70 - 10 - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 3.6 :1 - 5.3 [50 Hz] 3.0 [60 Hz] - 417 [50 Hz] 500 [60 Hz] - 22 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 6 :1 - 8.5 [50 Hz] 5.1 [60 Hz] - 250 [50 Hz] 300 [60 Hz] - 61 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - 13.2 [50 Hz] 7.6 [60 Hz] - 167 [50 Hz] 200 [60 Hz] - 137 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - 22 [50 Hz] 13.2 [60 Hz] - 100 [50 Hz] 120 [60 Hz] - 380 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - 26 [50 Hz] 15 [60 Hz] - 83 [50 Hz] 100 [60 Hz] - 550 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 30 :1 - 23 [60 Hz] 39 [50 Hz] - 50 [50 Hz] 60 [60 Hz] - 1530 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 36 :1 - 28 [60 Hz] 47 [50 Hz] - 42 [50 Hz] 50 [60 Hz] - 2200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 60 :1 - 70 [50 Hz] 42 [60 Hz] - 25 [50 Hz] 30 [60 Hz] - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 90 :1 - 70 [50 Hz] 62 [60 Hz] - 20 [60 Hz] 17 [50 Hz] - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 120 :1 - 70 - 12.5 [50 Hz] 15 [60 Hz] - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 180 :1 - 70 - 8.3 [50 Hz] 10 [60 Hz] - 4200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - 4.1 - 500 - 22 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 6 :1 - 6.9 - 300 - 61 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 10.6 - 200 - 137 oz-in2 - Add To Cart
Request Quote
1 - 25 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved